IESNA:LM-63-2002
[TEST]P941759
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-940-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20373
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2714.8 2503.4 2310.6 2131.1 1984.6 1921.9 1918.6 1951.6 2039.7 2226.9
2518.8 2860.2 3245.7 3668.6 4023.2 4343.7 4641.1 4970.4 5239.1 5527.7
5883.4 6118 6290.9 6513.4 6832.8 7480.4 8448.5 9667.7 10673.2 10540
8646.7 4636.7 1512.2 642.1 251.1 82.6 0
2714.8 2518.8 2327.2 2145.4 1999 1926.3 1927.4 1958.2 2045.2 2230.2
2516.6 2843.7 3230.3 3658.7 4014.4 4339.3 4630.1 4941.8 5222.6 5512.3
5861.4 6131.2 6317.4 6476 6806.4 7414.3 8335.1 9555.4 10631.4 10514.6
8810.8 4896.6 1739 668.5 280.8 100.2 0
2714.8 2525.4 2341.5 2167.5 2022.1 1939.5 1928.5 1948.3 2015.5 2157.6
2401 2728.1 3105.8 3510 3891.1 4233.6 4520 4782.1 5058.5 5373.5
5723.7 6101.5 6409.9 6648.9 6940.7 7435.2 8229.3 9425.4 10786.7 11332.9
10078.5 6543.2 2608 1165.2 514.3 183.9 0
2714.8 2522.1 2354.7 2191.7 2049.6 1967 1942.8 1957.1 2003.4 2108
2305.1 2584.9 2918.6 3283.1 3657.6 4049.7 4423 4736.9 5032.1 5354.8
5746.9 6139 6495.8 6816.3 7188.5 7654.4 8381.3 9568.6 11375.9 13154.6
13122.6 9688.6 4933 2329.4 1077.1 369 0
2714.8 2538.6 2386.6 2245.7 2116.8 2025.4 1991.2 1997.9 2033.1 2110.2
2250.1 2464.8 2752.3 3060.7 3385.6 3768.8 4214.9 4680.8 5092.7 5518.9
5930.8 6390.1 6874.7 7335 7850.5 8500.3 9415.5 10763.5 12916.7 15630.4
16605.1 12962.9 8423.2 4322.8 1872.3 582.6 0
2714.8 2536.4 2396.5 2255.6 2128.9 2033.1 1994.6 2003.4 2037.5 2112.4
2238 2447.2 2723.7 3027.6 3344.8 3719.3 4169.7 4643.3 5077.2 5523.3
5947.3 6405.5 6890.1 7375.8 7915.4 8586.2 9500.3 10830.7 12918.9 15572.1
16597.4 13157.9 8386.8 4255.6 1831.6 561.7 0
2714.8 2559.5 2432.9 2316.1 2206 2117.9 2072.8 2065 2098.1 2165.3
2273.2 2439.5 2651 2905.4 3220.4 3579.4 4046.4 4569.5 5141.1 5749.1
6360.3 6961.7 7528.9 8080.6 8664.4 9323 10066.4 10983.8 12160.1 13273.5
12591.8 8852.7 3794.2 1208.2 436.1 106.8 0
2714.8 2588.2 2488 2402.1 2320.6 2249 2202.7 2180.7 2195 2253.4
2348.1 2471.4 2634.4 2861.3 3170.8 3562.9 4032.1 4571.7 5157.6 5754.6
6322.9 6865.8 7382.4 7880.2 8328.4 8719.4 9026.7 9199.6 9056.4 7972.7
5068.4 1773.2 696.1 399.8 198.2 68.3 0
2714.8 2627.8 2560.7 2503.4 2452.7 2403.2 2372.3 2362.4 2372.3 2410.9
2475.8 2568.4 2706 2917.5 3199.4 3557.4 3990.2 4479.2 4978.1 5464.9
5913.2 6357 6724.9 7050.9 7289.9 7408.8 7364.8 7017.8 6067.4 4087.1
1690.6 725.8 496.7 349.1 223.6 96.9 0
2714.8 2666.4 2634.4 2611.3 2589.3 2572.8 2569.5 2583.8 2613.5 2667.5
2739.1 2833.8 2962.6 3157.6 3407.6 3736.9 4142.2 4599.3 5078.3 5576.2
6081.7 6580.6 7043.2 7441.9 7757.9 7881.3 7642.3 6721.6 4765.6 2149.8
891 570.5 404.2 276.4 180.6 82.6 0
2714.8 2722.5 2727 2739.1 2752.3 2772.1 2801.8 2852.5 2921.9 3010
3123.4 3262.2 3455 3723.7 4075 4501.2 4983.6 5494.7 6025.5 6557.5
7085 7602.7 8089.5 8423.2 8488.1 8140.1 7216.1 5582.8 3230.3 1210.4
625.6 432.8 299.6 185 110.1 39.6 0
2714.8 2738 2757.8 2790.8 2819.5 2853.6 2899.9 2956 3034.2 3128.9
3242.4 3390 3584.9 3841.5 4152.1 4514.5 4912 5328.4 5760.1 6183
6587.2 6988.1 7328.4 7522.3 7438.6 6977.1 6047.5 4612.5 2628.9 996.7
532 362.3 251.1 150.9 82.6 23.1 0
2714.8 2755.6 2796.3 2840.4 2888.9 2930.7 2988 3053 3121.2 3212.7
3314 3428.5 3577.2 3763.3 3980.3 4223.7 4489.1 4762.3 5042 5306.3
5554.1 5754.6 5858.1 5774.4 5435.2 4788.7 3895.5 2821.7 1602.5 735.7
448.3 317.2 224.7 146.5 87 29.7 0
2714.8 2776.5 2848.1 2921.9 2985.8 3035.3 3089.3 3131.2 3163.1 3193.9
3216 3232.5 3247.9 3255.6 3243.5 3189.5 3090.4 2970.4 2852.5 2679.6
2396.5 2034.2 1685.1 1394.3 1156.4 968.1 821.6 707.1 610.2 527.5
443.8 371.2 301.8 225.8 144.3 52.9 0
2714.8 2807.4 2898.8 2988 3048.6 3088.2 3109.1 3116.8 3100.3 3071.7
3029.8 2968.2 2867.9 2738 2575 2394.3 2218.1 2049.6 1883.3 1715.9
1546.3 1392.1 1260 1130 1016.6 917.4 834.8 763.2 693.9 624.5
543 464.8 374.5 279.7 164.1 65 0
2714.8 2833.8 2948.3 3029.8 3080.5 3097 3087.1 3069.5 3028.7 2970.4
2874.5 2724.8 2552.9 2388.8 2262.2 2157.6 2040.8 1906.4 1768.8 1639.9
1535.3 1479.1 1397.6 1285.3 1178.4 1081.5 983.5 887.7 802.9 721.4
627.8 525.3 406.4 287.5 167.4 80.4 0
2714.8 2855.8 2978.1 3054.1 3081.6 3072.8 3056.3 3018.8 2951.6 2847
2708.2 2560.7 2427.4 2310.6 2199.4 2090.4 1974.7 1852.5 1745.6 1665.2
1641 1634.4 1578.2 1485.7 1385.5 1283.1 1159.7 1038.6 926.2 831.5
739 636.6 535.3 413 288.6 149.8 0
2714.8 2878.9 3004.5 3071.7 3077.2 3054.1 3024.3 2967.1 2863.5 2736.9
2623.4 2529.8 2429.6 2312.8 2182.9 2055.1 1921.9 1796.3 1680.7 1614.6
1592.6 1563.9 1529.8 1471.4 1370.1 1268.8 1180.7 1099.2 1036.4 967
880 787.5 687.2 569.4 446 265.4 0
2714.8 2893.3 3017.7 3067.3 3061.8 3027.6 2981.4 2902.1 2784.2 2678.5
2604.7 2533.1 2443.9 2328.3 2187.3 2025.4 1865.7 1714.8 1582.6 1524.3
1462.6 1420.7 1371.2 1265.5 1160.8 1080.4 1013.2 964.8 926.2 865.7
806.2 715.9 614.6 515.4 398.7 236.8 0
2714.8 2898.8 3029.8 3071.7 3054.1 3017.7 2959.3 2856.9 2742.4 2657.6
2594.8 2529.8 2446.1 2339.3 2190.6 2007.8 1806.2 1625.6 1485.7 1416.3
1339.2 1269.9 1171.8 1055.1 965.9 897.6 843.6 798.5 750 693.9
652 565 460.4 376.7 289.7 145.4 0
2714.8 2915.3 3038.6 3073.9 3055.2 3013.3 2941.7 2838.2 2723.7 2644.4
2584.9 2513.3 2435.1 2320.6 2173 1991.2 1784.2 1580.4 1428.5 1326
1223.6 1148.7 1043 956 872.3 807.3 755.5 714.8 680.6 642.1
678.4 562.8 429.5 328.2 243.4 101.3 0
2714.8 2914.2 3040.8 3077.2 3057.4 3011.1 2947.2 2839.3 2721.4 2646.6
2584.9 2516.6 2440.6 2329.4 2185.1 2002.3 1794.1 1586 1424.1 1316.1
1213.7 1135.5 1032 942.8 859.1 793 741.2 701.6 671.8 633.3
700.5 518.7 410.8 330.4 245.6 101.3 0
